??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1163.300 Adjustable Drilling Supports
HELP_VARIABLE
Company
Halder
Description
EH 1163. - Adjustable Drilling Supports
Bill of material
1163.300 Adjustable Drilling Supports
BESTNR
Ref. No.
1163.300
H1
mm
Enter value for H1
mm
cm
inch
ft
B1
58 mm
B2
17 mm
D1
34.9 mm
D2
52 mm
D3
68 mm
L1
128 mm
L2
99 mm
L3
40 mm
L4
27 mm
H1MIN
68 mm
H1MAX
82 mm
H2
44 mm
H3
38 mm
G
Weight
2550 g
SYSTEM
System
V70/L12
Embedded user actions